NXP Semiconductors


Select site:

English

BC847BPN

Selection guide

Datasheet

BC847BPN
(Product Specification)
20-Feb-09, 14 pages, 101 kB

Download all documentation

General description

NPN/PNP general-purpose transistor pair in a very small SOT363 (SC-88) Surface-Mounted Device (SMD) plastic package.

Features

  • Low collector capacitance
  • Low collector-emitter saturation voltage
  • Closely matched current gain
  • Reduces number of components and board space
  • No mutual interference between the transistors

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BC847BPNBC847BPN,1159340 425 30115Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking
BC847BPNBC847BPN,1259340 425 30125Volume productionSOT363
(SC-88)
Tape reel smd, ReverseStandard Marking
BC847BPNBC847BPN,1359340 425 30135Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking
BC847BPNBC847BPN,1659340 425 30165Volume productionSOT363
(SC-88)
Tape reel smd, ReverseStandard Marking
BC847BPN/DGBC847BPN/DG,1259340 633 65125Volume productionSOT363
(SC-88)
Tape reel smd, ReverseStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BC847BPN/A2BC847BPN/A2,1159340 628 66115Discontinued
Replacement product
SOT363
(SC-88)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BC847BPNBC847BPN,115BC847BPN
week 23, 2003
BC847BPNBC847BPN,125BC847BPN
week 23, 2003
BC847BPNBC847BPN,135BC847BPN
week 23, 2003
BC847BPNBC847BPN,165BC847BPN
week 23, 2003
BC847BPN/DGBC847BPN/DG,125BC847BPN_DG
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BC847BPN/A2BC847BPN/A2,115BC847BPN_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BC847BPN9340 425 30115  BC847BPN,115  0.0800NAARROW ELECTRONICS84,000 11/19/2009Buy onlinenot available
    NAFUTURE ELECTRONICS785,060 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,000 11/19/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
BC847BPN9340 425 30125  BC847BPN,125        Order samples
BC847BPN9340 425 30135  BC847BPN,135  0.0800      not available
BC847BPN9340 425 30165  BC847BPN,165  0.0800      not available
BC847BPN/DG9340 633 65125  BC847BPN/DG,125        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BC847BPN/A293406286611531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
Standard End of Life.

Applications

  • General-purpose switching and amplification


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)
BC847BPNSOT363
(SC-88)
200450100NPN / PNP10045200
BC847BPN/A2SOT363
(SC-88)
200450100NPN / PNP10045200
BC847BPN/DGSOT363
(SC-88)
200450100NPN / PNP10045200


Similar products
BC847BPN links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.