NPN/NPN general-purpose transistor pair in a very small SOT363 (SC-88) Surface-Mounted Device (SMD) plastic package.
PNP/PNP complement: BC857BS.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BC847BS | BC847BS,115 | 9340 425 20115 | Volume production | SOT363
(SC-88) | Tape reel smd | Standard Marking | |
| BC847BS | BC847BS,135 | 9340 425 20135 | Volume production | SOT363
(SC-88) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BC847BS/A2 | BC847BS/A2,115 | 9340 628 67115 | Discontinued Replacement product | SOT363
(SC-88) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BC847BS | BC847BS,115 | BC847BS |
| week 23, 2003 | ||||
| BC847BS | BC847BS,135 | BC847BS |
| week 23, 2003 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BC847BS/A2 | BC847BS/A2,115 | BC847BS_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BC847BS | 9340 425 20115 | BC847BS,115 | 0.0800 | NA | NEWARK | 420 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 2 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 165,000 | 11/19/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 9000 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 9,000 | 3000 | 11/19/2009 | Buy online | |||||
| BC847BS | 9340 425 20135 | BC847BS,135 | 0.0800 | NA | NEWARK | 420 | 11/20/2009 | Buy online | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BC847BS/A2 | 934062867115 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
Application Notes
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| BC847BS | SOT363
(SC-88) | 200 | 450 | 100 | 2x NPN | 100 | 45 | 200 | BC857BS |
| BC847BS/A2 | SOT363
(SC-88) | 200 | 450 | 100 | 2x NPN | 100 | 45 | 200 | BC857BS |
Similar products
BC847BS
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.