| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BC847BVN | BC847BVN,115 | 9340 567 12115 | Volume production | SOT666 | Tape reel smd | Standard Marking | |
| BC847BVN/DG | BC847BVN/DG,115 | 9340 618 34115 | Volume production | SOT666 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BC847BVN | BC847BVN,115 | BC847BVN |
| Always Pb-free | ||||
| BC847BVN/DG | BC847BVN/DG,115 | BC847BVN_DG |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BC847BVN | 9340 567 12115 | BC847BVN,115 | 0.0800 | NA | NEWARK | 5,073 | 3/18/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 5,323 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| ASIA | WPI | 4,000 | 4000 | 03/18/2010 | Buy online | |||||
| BC847BVN/DG | 9340 618 34115 | BC847BVN/DG,115 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | not available |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
Application Notes
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) |
|---|---|---|---|---|---|---|---|---|
| BC847BVN | SOT666
| 200 | 450 | 100 | NPN / PNP | 100 | 45 | 200 |
| BC847BVN/DG | SOT666
| 200 | 450 | 100 | NPN / PNP | 100 | 45 | 200 |
Similar products
BC847BVN
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.