NXP Semiconductors


Select site:

English

BC847BV

Selection guide

Datasheet

BC847BV
(Product Specification)
10-Sep-01, 8 pages, 56 kB

Download all documentation

BC847BV - NPN general purpose double transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN double transistor in a SOT666 plastic package.
PNP complement: BC857BV.

Features

  • 300 mW total power dissipation
  • Very small 1.6 mm x 1.2 mm x 0.55 mm ultra thin package
  • Excellent coplanarity due to straight leads
  • Low collector capacitance
  • Improved thermal behaviour due to flat leads
  • Reduces number of components as replacement of two SC-75/SC-89 packaged BISS transistors
  • Reduces required board space
  • Reduces pick and place costs.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BC847BVBC847BV,1159340 565 35115Volume productionSOT666Tape reel smdStandard Marking
BC847BVBC847BV,3159340 565 35315Volume productionSOT666Tape reel smdStandard Marking
BC847BV/DGBC847BV/DG,1159340 617 38115Volume productionSOT666Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BC847BVBC847BV,115BC847BV
Always Pb-free
BC847BVBC847BV,315BC847BV
Always Pb-free
BC847BV/DGBC847BV/DG,115BC847BV_DG
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BC847BV9340 565 35115  BC847BV,115  0.0800NANEWARK435 11/23/2009Buy onlinenot available
    EUFARNELL2,970 11/23/2009Buy online 
    ASIAWPI40,000400011/20/2009Buy online 
BC847BV9340 565 35315  BC847BV,315  NANEWARK435 11/23/2009Buy onlinenot available
    EUFARNELL2,970 11/23/2009Buy online 
BC847BV/DG9340 617 38115  BC847BV/DG,115  ASIAWPI40,000400011/20/2009Buy onlineOrder samples

Applications

  • General purpose switching and amplification.



Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)Complement
BC847BVSOT666
2004501002x NPN10045200BC857BV
BC847BV/DGSOT666
2004501002x NPN10045200BC857BV


Similar products
BC847BV links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.