NPN general-purpose transistors in Surface Mounted Device (SMD) plastic packages.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BC848B | BC848B,215 | 9335 896 30215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BC848B | BC848B,235 | 9335 896 30235 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BC848W | BC848W,115 | 9340 220 60115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking | |
| BC848W | BC848W,135 | 9340 220 60135 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BC848B | BC848B,215 | BC848B |
| week 34, 2003 | ||||
| BC848B | BC848B,235 | BC848B |
| week 34, 2003 | ||||
| BC848W | BC848W,115 | BC848W |
| week 30, 2003 | ||||
| BC848W | BC848W,135 | BC848W |
| week 30, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BC848B | 9335 896 30215 | BC848B,215 | 0.0300 | NA | ARROW ELECTRONICS | 66,000 | 11/6/2009 | Buy online | Order samples | |
| ASIA | SACL - Hong Kong/China | yes | 15000 | 11/07/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 1,816 | 11/6/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 310,820 | 11/7/2009 | Buy online | ||||||
| BC848B | 9335 896 30235 | BC848B,235 | 0.0300 | not available | ||||||
| BC848W | 9340 220 60115 | BC848W,115 | 0.0300 | NA | ARROW ELECTRONICS | 27,000 | 11/6/2009 | Buy online | Order samples | |
| ASIA | SACL - Hong Kong/China | yes | 15000 | 11/07/2009 | Buy online | |||||
| BC848W | 9340 220 60135 | BC848W,135 | 0.0300 | not available |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| BC848B | SOT23
(TO-236AB) | 200 | 450 | 100 | NPN | 100 | 30 | 250 | BC857B |
| BC848W | SOT323
(SC-70) | 110 | 800 | 100 | NPN | 100 | 30 | 250 | BC858W |
Similar products
BC848 series
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.