NXP Semiconductors


Select site:

English

Datasheet

BC856S
(Product Specification)
23-Feb-09, 12 pages, 87 kB

Download all documentation

General description

PNP/PNP general-purpose transistor pair in a very small SOT363 (SC-88) Surface-Mounted Device (SMD) plastic package.

Features

  • Low collector capacitance
  • Low collector-emitter saturation voltage
  • Closely matched current gain
  • Reduces number of components and board space
  • No mutual interference between the transistors

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BC856SBC856S,1159340 556 80115Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BC856S/A2BC856S/A2,1159340 628 68115Discontinued
Replacement product
SOT363
(SC-88)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BC856SBC856S,115BC856S
week 23, 2003

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BC856S/A2BC856S/A2,115BC856S_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BC856S9340 556 80115  BC856S,115  0.0800NAMOUSER ELECTRONICS4,870 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS12,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS4,870 11/20/2009Buy online 
    ASIAWPI18,000300011/19/2009Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BC856S/A293406286811531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
Standard End of Life.

Applications

  • General-purpose switching and amplification


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Design support

Support Documents

Support Models

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)Complement
BC856SSOT363
(SC-88)
1254751002x PNP10065250BC846S
BC856S/A2SOT363
(SC-88)
1254751002x PNP10065250BC846S


Similar products
BC856S links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.