PNP double transistor in a SOT666 plastic package. NPN complement: BC847BV.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BC857BV | BC857BV,115 | 9340 567 11115 | Volume production | SOT666 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BC857BV | BC857BV,115 | BC857BV |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BC857BV | 9340 567 11115 | BC857BV,115 | 0.0800 | NA | NEWARK | 2,310 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 4,000 | 11/19/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 4000 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 40,000 | 4000 | 11/19/2009 | Buy online |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
Application Notes
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| BC857BV | SOT666
| 200 | 450 | 100 | 2x PNP | 100 | 45 | 200 | BC847BV |
Similar products
BC857BV
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.