NXP Semiconductors


Select site:

English

BC857M series

Selection guide

Datasheet

BC857M series
(Product Specification)
10-Mar-04, 10 pages, 154 kB

Download all documentation

BC857M series - PNP general purpose transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP general purpose transistor in a SOT883 leadless ultra small plastic package. NPN complement: BC847M series.

Features

  • Leadless ultra small plastic package (1 mm x 0.6 mm x 0.5 mm)
  • Board space 1.3 x 0.9 mm
  • Power dissipation comparable to SOT23.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BC857AMBC857AM,3159340 571 46315Volume productionSOT883Tape reel smdStandard Marking
BC857CMBC857CM,3159340 571 48315Volume productionSOT883Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BC857AMBC857AM,315BC857AM
Always Pb-free
BC857CMBC857CM,315BC857CM
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BC857AM9340 571 46315  BC857AM,315  0.0600      Order samples
BC857CM9340 571 48315  BC857CM,315  0.0600ASIAWPI50,0001000011/19/2009Buy onlineOrder samples

Applications

  • General purpose small signal DC
  • Low and medium frequency AC applications
  • Mobile communications, digital (still) cameras, PDAs, PCMCIA cards.


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning