NPN medium power transistor (see "Simplified outline, symbol and pinning"for package details).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BC868 | BC868,115 | 9336 787 70115 | Volume production | SOT89 | Tape reel smd | Standard Marking | |
| BC868-25 | BC868-25,115 | 9340 053 80115 | Volume production | SOT89 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BC868 | BC868,115 | BC868 |
| week 28, 2003 | ||||
| BC868-25 | BC868-25,115 | BC868-25 |
| week 28, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BC868 | 9336 787 70115 | BC868,115 | 0.1800 | NA | MOUSER ELECTRONICS | 771 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 14,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 771 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 11,000 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,000 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 4,000 | 1000 | 11/19/2009 | Buy online | |||||
| BC868-25 | 9340 053 80115 | BC868-25,115 | 0.1800 | NA | ARROW ELECTRONICS | 2,000 | 11/19/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 500 | 11/19/2009 | Buy online |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
Application Notes
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| BC868 | SOT89
| 85 | 375 | 40 | NPN | 1000 | 20 | 1350 | BC869 |
| BC868-25 | SOT89
| 160 | >250 | 40 | NPN | 1000 | 20 | 1350 | BC869-25 |
Similar products
BC868
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.