NXP Semiconductors


Select site:

English

Datasheet

BC869
(Product Specification)
08-Nov-04, 11 pages, 171 kB

Download all documentation

BC869 - PNP medium power transistor; 20 V, 1 A

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP medium power transistor (see "Simplified outline, symbol and pinning" for package details).

Features

  • High current
  • Three current gain selections
  • 1.2 W total power dissipation.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BC869BC869,1159336 787 80115Volume productionSOT89Tape reel smdStandard Marking
BC869BC869,1359336 787 80135Volume productionSOT89Tape reel smdStandard Marking
BC869-16BC869-16,1159340 111 30115Volume productionSOT89Tape reel smdStandard Marking
BC869-25BC869-25,1159339 753 20115Volume productionSOT89Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BC869BC869,115BC869
week 28, 2003
BC869BC869,135BC869
week 28, 2003
BC869-16BC869-16,115BC869-16
week 28, 2003
BC869-25BC869-25,115BC869-25
week 28, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BC8699336 787 80115  BC869,115  0.1800NAMOUSER ELECTRONICS206 11/20/2009Buy onlineOrder samples
    NANEWARK2,318 11/20/2009Buy online 
    NAARROW ELECTRONICS3,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS206 11/20/2009Buy online 
    NAFUTURE ELECTRONICS40,765 11/19/2009Buy online 
    ASIASAC - Taiwanyes400011/20/2009Buy online 
    ASIASACL - Hong Kong/Chinayes400011/20/2009Buy online 
    ASIAWPI10,000100011/19/2009Buy online 
BC8699336 787 80135  BC869,135  0.1800NANEWARK2,318 11/20/2009Buy onlinenot available
BC869-169340 111 30115  BC869-16,115  0.1800      Order samples
BC869-259339 753 20115  BC869-25,115  0.1800ASIAWPI100111/19/2009Buy onlineOrder samples

Applications

  • Linear voltage regulators
  • High side switch
  • Supply line switch
  • MOSFET driver
  • Audio (pre-) amplifier.


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)Complement
BC869SOT89
10037540PNP1000201350BC868
BC869-16SOT89
10025040PNP1000201350
BC869-25SOT89
160>16040PNP1000201350BC868-25


Similar products
BC869 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.