NXP Semiconductors


Select site:

English

BCM847BV; BCM847BS; BCM847DS

Selection guide

Datasheet

BCM847BV; BCM847BS; BCM847DS
(Product Specification)
21-Sep-09, 15 pages, 120 kB

Download all documentation

BCM847BV; BCM847BS; BCM847DS - NPN/NPN matched double transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN/NPN matched double transistors in small Surface-Mounted Device (SMD) plastic packages. The transistors are fully isolated internally.

Features

  • Current gain matching
  • Base-emitter voltage matching
  • Drop-in replacement for standard double transistors

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BCM847BSBCM847BS,1159340 585 07115Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking
BCM847BSBCM847BS,1359340 585 07135Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking
BCM847BVBCM847BV,1159340 594 29115Volume productionSOT666Tape reel smdStandard Marking
BCM847BVBCM847BV,3159340 594 29315Volume productionSOT666Tape reel smdStandard Marking
BCM847DSBCM847DS,1159340 590 58115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking
BCM847DSBCM847DS,1359340 590 58135Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BCM847BS/A2BCM847BS/A2,1159340 628 71115Discontinued
Replacement product
SOT363
(SC-88)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BCM847BSBCM847BS,115BCM847BS
Always Pb-free
BCM847BSBCM847BS,135BCM847BS
Always Pb-free
BCM847BVBCM847BV,115BCM847BV
Always Pb-free
BCM847BVBCM847BV,315BCM847BV
Always Pb-free
BCM847DSBCM847DS,115BCM847DS
Always Pb-free
BCM847DSBCM847DS,135BCM847DS
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BCM847BS/A2BCM847BS/A2,115BCM847BS_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BCM847BS9340 585 07115  BCM847BS,115  0.1600NAMOUSER ELECTRONICS3,047 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS33,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS3,047 11/20/2009Buy online 
BCM847BS9340 585 07135  BCM847BS,135  0.1600      not available
BCM847BV9340 594 29115  BCM847BV,115  0.1600      not available
BCM847BV9340 594 29315  BCM847BV,315        not available
BCM847DS9340 590 58115  BCM847DS,115  0.1600NAMOUSER ELECTRONICS2,605 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,605 11/20/2009Buy online 
BCM847DS9340 590 58135  BCM847DS,135  0.1600      not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BCM847BS/A293406287111531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
Standard End of Life.

Applications

  • Current mirror
  • Differential amplifier

Block diagrams/pinning