NXP Semiconductors


Select site:

English

BCP52; BCX5

Selection guide

Datasheet

BCP52; BCX5
(Product Specification)
25-Feb-08, 12 pages, 116 kB

Download all documentation

BCP52; BCX5 - 60 V, 1 A PNP medium power transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP medium power transistor series.

Features

  • High current
  • Two current gain selections
  • High power dissipation capability

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BCP52-16BCP52-16,1159339 173 20115Volume productionSOT223Tape reel smdStandard Marking
BCX52BCX52,1159332 722 90115Volume productionSOT89Tape reel smdStandard Marking
BCX52-10BCX52-10,1159336 630 50115Volume productionSOT89Tape reel smdStandard Marking
BCX52-16BCX52-16,1159336 747 20115Volume productionSOT89Tape reel smdStandard Marking
BCX52-16BCX52-16,1359336 747 20135Volume productionSOT89Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BCP52-16/A2BCP52-16/A2,1159340 628 44115Discontinued
Replacement product
SOT223Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BCP52-16BCP52-16,115BCP52-16
week 34, 2003
BCX52BCX52,115BCX52
week 28, 2003
BCX52-10BCX52-10,115BCX52-10
week 28, 2003
BCX52-16BCX52-16,115BCX52-16
week 28, 2003
BCX52-16BCX52-16,135BCX52-16
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BCP52-16/A2BCP52-16/A2,115BCP52-16_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BCP52-169339 173 20115  BCP52-16,115  0.1700NANEWARK5,428 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS13,000 11/19/2009Buy online 
    ASIAWPI5,000100011/19/2009Buy online 
BCX529332 722 90115  BCX52,115  0.1700ASIAWPI1,000100011/19/2009Buy onlineOrder samples
BCX52-109336 630 50115  BCX52-10,115  0.1700ASIASAC - Taiwanyes100011/20/2009Buy onlineOrder samples
    ASIAWPI7,000100011/19/2009Buy online 
BCX52-169336 747 20115  BCX52-16,115  0.1700NANEWARK2,300 11/20/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING5,000 11/19/2009Buy online 
    ASIAWPI4,000100011/19/2009Buy online 
BCX52-169336 747 20135  BCX52-16,135  NANEWARK2,300 11/20/2009Buy onlinenot available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BCP52-16/A293406284411531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
Standard End of Life.

Applications

  • Linear voltage regulators
  • High-side switches
  • MOSFET drivers
  • Amplifiers


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)Complement
BCP52-16SOT223
100250115PNP1000601300BCP55-16
BCP52-16/A2SOT223
100250115PNP1000601300BCP55-16
BCX52SOT89
4025050PNP1000601300
BCX52-10SOT89
6316050PNP1000601300BCX55-10
BCX52-16SOT89
10025050PNP1000601300BCX55-16


Similar products
BCP52; BCX5 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.