NPN medium power transistor (see ?Simplified outline, symbol and pinning?) for package details.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BCP68 | BCP68,115 | 9339 686 60115 | Volume production | SOT223 | Tape reel smd | Standard Marking | |
| BCP68-25 | BCP68-25,115 | 9339 693 70115 | Volume production | SOT223 | Tape reel smd | Standard Marking | |
| BCP68-25 | BCP68-25,135 | 9339 693 70135 | Volume production | SOT223 | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BCP68-25/A2 | BCP68-25/A2,115 | 9340 628 56115 | Discontinued Replacement product | SOT223
(SC-73) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BCP68 | BCP68,115 | BCP68 |
| week 34, 2003 | ||||
| BCP68-25 | BCP68-25,115 | BCP68-25 |
| week 34, 2003 | ||||
| BCP68-25 | BCP68-25,135 | BCP68-25 |
| week 34, 2003 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BCP68-25/A2 | BCP68-25/A2,115 | BCP68-25_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BCP68 | 9339 686 60115 | BCP68,115 | 0.1800 | NA | NEWARK | 1,335 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 1,000 | 11/19/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 13,985 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,000 | 11/19/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 4000 | 11/20/2009 | Buy online | |||||
| BCP68-25 | 9339 693 70115 | BCP68-25,115 | 0.1800 | NA | NEWARK | 171 | 11/20/2009 | Buy online | Order samples | |
| BCP68-25 | 9339 693 70135 | BCP68-25,135 | 0.1800 | NA | NEWARK | 171 | 11/20/2009 | Buy online | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BCP68-25/A2 | 934062856115 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
Application Notes
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| BCP68 | SOT223
| 85 | 375 | 40 | NPN | 1000 | 20 | 1370 | BCP69 |
| BCP68-25 | SOT223
| 160 | >160 | 40 | NPN | 1000 | 20 | 1370 | BCP69-25 |
| BCP68-25/A2 | SOT223
(SC-73) | 160 | >160 | 40 | NPN | 1000 | 20 | 1370 | BCP69-25 |
Similar products
BCP68
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.