NXP Semiconductors


Select site:

English

BCV26; BCV46

Selection guide

Datasheet

BCV26; BCV46
(Product Specification)
13-Jan-04, 7 pages, 116 kB

Download all documentation

BCV26; BCV46 - PNP Darlington transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP Darlington transistor in a SOT23 plastic package. NPN complements: BCV27 and BCV47.

Features

  • High current (max. 500 mA)
  • Low voltage (max. 60 V)
  • Very high DC current gain (min. 10000).

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BCV26BCV26,2159338 062 10215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
BCV26BCV26,2359338 062 10235Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
BCV46BCV46,2159339 323 30215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BCV26BCV26,215BCV26
week 34, 2003
BCV26BCV26,235BCV26
week 34, 2003
BCV46BCV46,215BCV46
week 34, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BCV269338 062 10215  BCV26,215  0.0700NAMOUSER ELECTRONICS3,000 11/6/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS3,000 11/7/2009Buy online 
BCV269338 062 10235  BCV26,235  0.0700      not available
BCV469339 323 30215  BCV46,215  0.1100NAARROW ELECTRONICS6,000 11/6/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,940 11/6/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,000 11/6/2009Buy online 

Applications

  • Where very high amplification is required.


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Design support

Support Documents

Support Models

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCES
max(V)
Ptot max(mW)Complement
BCV26SOT23
(TO-236AB)
20000>20000220PNP50030250
BCV46SOT23
(TO-236AB)
10000>10000220PNP50060250BCV47


Similar products
BCV26; BCV46 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.