NPN Darlington transistor in a SOT23 plastic package. PNP complements: BCV26 and BCV46.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BCV27 | BCV27,215 | 9338 062 20215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BCV47 | BCV47,215 | 9339 323 20215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BCV47 | BCV47,235 | 9339 323 20235 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BCV27/A2 | BCV27/A2,215 | 9340 629 81215 | Discontinued Replacement product | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BCV47/A2 | BCV47/A2,215 | 9340 629 82215 | Discontinued Replacement product | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BCV27 | BCV27,215 | BCV27 |
| week 34, 2003 | ||||
| BCV47 | BCV47,215 | BCV47 |
| week 34, 2003 | ||||
| BCV47 | BCV47,235 | BCV47 |
| week 34, 2003 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BCV27/A2 | BCV27/A2,215 | BCV27_A2 |
| Always Pb-free | ||||
| BCV47/A2 | BCV47/A2,215 | BCV47_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BCV27 | 9338 062 20215 | BCV27,215 | 0.0700 | NA | MOUSER ELECTRONICS | 4,160 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 4,160 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 3,000 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/19/2009 | Buy online | ||||||
| BCV47 | 9339 323 20215 | BCV47,215 | 0.1100 | NA | MOUSER ELECTRONICS | 14,107 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 11,051 | 11/20/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 9,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 14,107 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 188,115 | 11/19/2009 | Buy online | ||||||
| BCV47 | 9339 323 20235 | BCV47,235 | 0.1100 | NA | NEWARK | 11,051 | 11/20/2009 | Buy online | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BCV27/A2 | 934062981215 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| BCV47/A2 | 934062982215 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCES max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| BCV27 | SOT23
(TO-236AB) | 20000 | >20000 | 220 | NPN | 500 | 30 | 250 | BCV26 |
| BCV27/A2 | SOT23
(TO-236AB) | 20000 | >20000 | 220 | NPN | 500 | 30 | 250 | BCV26 |
| BCV47 | SOT23
(TO-236AB) | 10000 | >10000 | 220 | NPN | 500 | 60 | 250 | BCV46 |
| BCV47/A2 | SOT23
(TO-236AB) | 10000 | >10000 | 220 | NPN | 500 | 60 | 250 | BCV46 |
Similar products
BCV27; BCV47
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.