NXP Semiconductors


Select site:

English

BCV28; BCV48

Selection guide

Datasheet

BCV28; BCV48
(Product Specification)
06-Dec-04, 8 pages, 120 kB

Download all documentation

BCV28; BCV48 - PNP Darlington transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP Darlington transistor in a SOT89 plastic package.
NPN complements: BCV29 and BCV49.

Features

  • Very high DC current gain (min. 10000)
  • High current (max. 500 mA)
  • Low voltage (max. 60 V).

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BCV28BCV28,1159338 715 80115Volume productionSOT89Tape reel smdStandard Marking
BCV48BCV48,1159340 216 80115Volume productionSOT89Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BCV28BCV28,115BCV28
week 28, 2003
BCV48BCV48,115BCV48
week 28, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BCV289338 715 80115  BCV28,115  0.2400      Order samples
BCV489340 216 80115  BCV48,115  0.2300NAARROW ELECTRONICS1,000 11/19/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING2,000 11/19/2009Buy online 

Applications

  • Where very high amplification is required.


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCES
max(V)
Ptot max(mW)Complement
BCV28SOT89
20000>20000220PNP500301300BCV29
BCV48SOT89
10000>10000220PNP500601300BCV49


Similar products
BCV28; BCV48 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.