NPN small-signal Darlington transistor in a surface mount SOT89 plastic package. PNP complements: BCV28 and BCV48.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BCV29 | BCV29,115 | 9338 715 70115 | Volume production | SOT89 | Tape reel smd | Standard Marking | |
| BCV49 | BCV49,115 | 9340 036 60115 | Volume production | SOT89 | Tape reel smd | Standard Marking | |
| BCV49 | BCV49,135 | 9340 036 60135 | Volume production | SOT89 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BCV29 | BCV29,115 | BCV29 |
| week 28, 2003 | ||||
| BCV49 | BCV49,115 | BCV49 |
| week 28, 2003 | ||||
| BCV49 | BCV49,135 | BCV49 |
| week 28, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BCV29 | 9338 715 70115 | BCV29,115 | 0.2400 | NA | ARROW ELECTRONICS | 1,000 | 11/19/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 1,000 | 11/19/2009 | Buy online | ||||||
| BCV49 | 9340 036 60115 | BCV49,115 | 0.2300 | Order samples | ||||||
| BCV49 | 9340 036 60135 | BCV49,135 | 0.2300 | not available |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCES max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| BCV29 | SOT89
| 20000 | >20000 | 220 | NPN | 500 | 30 | 1300 | BCV28 |
| BCV49 | SOT89
| 10000 | >10000 | 220 | NPN | 500 | 60 | 1300 | BCV48 |
Similar products
BCV29; BCV49
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.