NXP Semiconductors


Select site:

English

BCV71; BCV72

Selection guide

Datasheet

BCV71; BCV72
(Product Specification)
08-Apr-99, 6 pages, 206 kB

Download all documentation

BCV71; BCV72 - NPN general purpose transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN transistor in a SOT23 plastic package.

Features

  • Low current (max. 100 mA)
  • Low voltage (max. 60 V).


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BCV71BCV71,2159334 953 30215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
BCV72BCV72,2159334 953 40215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BCV71BCV71,215BCV71
week 34, 2003
BCV72BCV72,215BCV72
week 34, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BCV719334 953 30215  BCV71,215  0.0400      Order samples
BCV729334 953 40215  BCV72,215  0.0400      Order samples

Applications

  • General purpose switching and amplification.



Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Design support

Support Documents

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)
BCV71SOT23
(TO-236AB)
110220100NPN10060250
BCV72SOT23
(TO-236AB)
200450100NPN10060250


Similar products
BCV71; BCV72 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.