PNP transistor in a SOT23 plastic package. NPN complements: BCW31 and BCW32.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BCW29 | BCW29,215 | 9330 827 31215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BCW29 | BCW29,235 | 9330 827 31235 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BCW30 | BCW30,215 | 9330 827 41215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BCW30 | BCW30,235 | 9330 827 41235 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BCW29 | BCW29,215 | BCW29 |
| week 34, 2003 | ||||
| BCW29 | BCW29,235 | BCW29 |
| week 34, 2003 | ||||
| BCW30 | BCW30,215 | BCW30 |
| week 34, 2003 | ||||
| BCW30 | BCW30,235 | BCW30 |
| week 34, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BCW29 | 9330 827 31215 | BCW29,215 | 0.0400 | Order samples | ||||||
| BCW29 | 9330 827 31235 | BCW29,235 | 0.0400 | NA | AVNET ELECTRONICS MARKETING | 10,000 | 11/7/2009 | Buy online | not available | |
| BCW30 | 9330 827 41215 | BCW30,215 | 0.0400 | NA | MOUSER ELECTRONICS | 11,800 | 11/7/2009 | Buy online | Order samples | |
| BCW30 | 9330 827 41235 | BCW30,235 | 0.0400 | not available |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| BCW29 | SOT23
(TO-236AB) | 120 | 260 | 100 | PNP | 100 | 32 | 250 | BCW31 |
| BCW30 | SOT23
(TO-236AB) | 215 | 500 | 100 | PNP | 100 | 32 | 250 | BCW32 |
Similar products
BCW29; BCW30
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.