NPN transistors in a plastic SOT23 package.
PNP complements: BCW29 and BCW30.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BCW31 | BCW31,215 | 9330 827 81215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BCW32 | BCW32,215 | 9330 827 91215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BCW32 | BCW32,235 | 9330 827 91235 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BCW33 | BCW33,215 | 9330 996 50215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BCW31 | BCW31,215 | BCW31 |
| week 34, 2003 | ||||
| BCW32 | BCW32,215 | BCW32 |
| week 34, 2003 | ||||
| BCW32 | BCW32,235 | BCW32 |
| week 34, 2003 | ||||
| BCW33 | BCW33,215 | BCW33 |
| week 34, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BCW31 | 9330 827 81215 | BCW31,215 | 0.0400 | NA | ARROW ELECTRONICS | 9,000 | 11/6/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 249 | 11/7/2009 | Buy online | ||||||
| BCW32 | 9330 827 91215 | BCW32,215 | 0.0400 | ASIA | WPI | 3,000 | 3000 | 11/07/2009 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 5,837 | 11/7/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 21,000 | 11/7/2009 | Buy online | ||||||
| BCW32 | 9330 827 91235 | BCW32,235 | 0.0400 | not available | ||||||
| BCW33 | 9330 996 50215 | BCW33,215 | 0.0400 | NA | ARROW ELECTRONICS | 18,000 | 11/6/2009 | Buy online | Order samples |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| BCW31 | SOT23
(TO-236AB) | 110 | 220 | 100 | NPN | 100 | 32 | 250 | BCW29 |
| BCW32 | SOT23
(TO-236AB) | 200 | 450 | 100 | NPN | 100 | 32 | 250 | BCW30 |
| BCW33 | SOT23
(TO-236AB) | 420 | 800 | 100 | NPN | 100 | 32 | 250 |
Similar products
BCW31; BCW32; BCW33
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.