NXP Semiconductors


Select site:

English

BCW60 series

Selection guide

Datasheet

BCW60 series
(Product Specification)
22-Apr-99, 8 pages, 120 kB

Download all documentation

BCW60 series - NPN general purpose transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN transistor in a SOT23 plastic package.
PNP complements: BCW61 series.

Features

  • Low current (max. 100 mA)
  • Low voltage (max. 32 V).


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BCW60BBCW60B,2159333 240 90215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
BCW60BBCW60B,2359333 240 90235Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
BCW60CBCW60C,2159333 241 00215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
BCW60CBCW60C,2359333 241 00235Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
BCW60DBCW60D,2159333 241 10215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
BCW60DBCW60D,2359333 241 10235Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
BCW60D/CBCW60D/C,2159340 623 61215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BCW60BBCW60B,215BCW60B
week 34, 2003
BCW60BBCW60B,235BCW60B
week 34, 2003
BCW60CBCW60C,215BCW60C
week 34, 2003
BCW60CBCW60C,235BCW60C
week 34, 2003
BCW60DBCW60D,215BCW60D
week 34, 2003
BCW60DBCW60D,235BCW60D
week 34, 2003
BCW60D/CBCW60D/C,215BCW60D_C
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BCW60B9333 240 90215  BCW60B,215  0.0400NAMOUSER ELECTRONICS29,499 11/20/2009Buy onlineOrder samples
    NANEWARK3,395 11/20/2009Buy online 
    NAARROW ELECTRONICS12,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS29,499 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING27,000 11/19/2009Buy online 
    ASIAWPI15,000300011/19/2009Buy online 
BCW60B9333 240 90235  BCW60B,235  0.0400NANEWARK3,395 11/20/2009Buy onlinenot available
BCW60C9333 241 00215  BCW60C,215  0.0400NAARROW ELECTRONICS15,000 11/19/2009Buy onlineOrder samples
BCW60C9333 241 00235  BCW60C,235  0.0400NAMOUSER ELECTRONICS20,000 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS20,000 11/20/2009Buy online 
BCW60D9333 241 10215  BCW60D,215  0.0400NAMOUSER ELECTRONICS10,955 11/20/2009Buy onlineOrder samples
    NANEWARK2,533 11/20/2009Buy online 
    NAMOUSER ELECTRONICS10,955 11/20/2009Buy online 
BCW60D9333 241 10235  BCW60D,235  0.0400NANEWARK2,533 11/20/2009Buy onlinenot available
BCW60D/C9340 623 61215  BCW60D/C,215        not available

Applications

  • General purpose switching and amplification.



Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Design support

Support Documents

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)Complement
BCW60BSOT23
(TO-236AB)
180310100NPN10032250BCW61B
BCW60CSOT23
(TO-236AB)
250460100NPN10032250BCW61C
BCW60DSOT23
(TO-236AB)
380630100NPN10032250
BCW60D/CSOT23
(TO-236AB)
380630100NPN10032250


Similar products
BCW60 series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.