| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BCW61B | BCW61B,215 | 9333 241 30215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BCW61C | BCW61C,215 | 9333 241 40215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BCW61C | BCW61C,235 | 9333 241 40235 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BCW61D | BCW61D,215 | 9333 241 50215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BCW61B | BCW61B,215 | BCW61B |
| week 34, 2003 | ||||
| BCW61C | BCW61C,215 | BCW61C |
| week 34, 2003 | ||||
| BCW61C | BCW61C,235 | BCW61C |
| week 34, 2003 | ||||
| BCW61D | BCW61D,215 | BCW61D |
| week 34, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BCW61B | 9333 241 30215 | BCW61B,215 | 0.0400 | NA | ARROW ELECTRONICS | 27,000 | 11/6/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 18,000 | 11/6/2009 | Buy online | ||||||
| BCW61C | 9333 241 40215 | BCW61C,215 | 0.0400 | NA | ARROW ELECTRONICS | 9,000 | 11/6/2009 | Buy online | Order samples | |
| BCW61C | 9333 241 40235 | BCW61C,235 | 0.0400 | NA | MOUSER ELECTRONICS | 16,014 | 11/6/2009 | Buy online | not available | |
| BCW61D | 9333 241 50215 | BCW61D,215 | 0.0400 | NA | ARROW ELECTRONICS | 15,000 | 11/6/2009 | Buy online | Order samples |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| BCW61B | SOT23
(TO-236AB) | 180 | 310 | 100 | PNP | 100 | 32 | 250 | BCW60B |
| BCW61C | SOT23
(TO-236AB) | 250 | 460 | 100 | PNP | 100 | 32 | 250 | BCW60C |
| BCW61D | SOT23
(TO-236AB) | 380 | 630 | 100 | PNP | 100 | 32 | 250 | BCW60D |
Similar products
BCW61 series
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.