NXP Semiconductors


Select site:

English

BCW69; BCW70

Selection guide

Datasheet

BCW69; BCW70
(Product Specification)
06-Feb-04, 6 pages, 113 kB

Download all documentation

BCW69; BCW70 - PNP general purpose transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP transistor in a SOT23 plastic package.
NPN complements: BCW71 and BCW72.

Features

  • Low current (max. 100 mA)
  • Low voltage (max. 45 V).

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BCW69BCW69,2159331 493 70215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
BCW70BCW70,2159331 493 80215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
BCW70BCW70,2359331 493 80235Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BCW69BCW69,215BCW69
week 34, 2003
BCW70BCW70,215BCW70
week 34, 2003
BCW70BCW70,235BCW70
week 34, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BCW699331 493 70215  BCW69,215  0.0500      Order samples
BCW709331 493 80215  BCW70,215  0.0500NAMOUSER ELECTRONICS9,000 11/7/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING15,000 11/7/2009Buy online 
BCW709331 493 80235  BCW70,235  0.0500NAMOUSER ELECTRONICS8,179 11/7/2009Buy onlinenot available

Applications

  • General purpose switching and amplification.


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Design support

Support Documents

Support Models

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)Complement
BCW69SOT23
(TO-236AB)
120260100PNP10045250BCW71
BCW70SOT23
(TO-236AB)
215500100PNP10045250BCW72


Similar products
BCW69; BCW70 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.