Datasheet
BDL31
(Product Specification)
28-Apr-99, 8 pages, 0 kB
BDL31 - NPN BISS-transistor
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
- Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
NPN BISS (Breakthrough In Small Signal) transistor in a
SOT223 plastic package. PNP complement: BDL32.
Features
- High current (max. 5 A)
- Low voltage (max. 10 V)
- Low collector-emitter saturation voltage ensures reduced power consumption.
Applications
- Battery powered units where high current and low power consumption are important.