NXP Semiconductors


Select site:

English

Datasheet

BDL32
(Product Specification)
29-Apr-99, 8 pages, 0 kB

Download all documentation

BDL32 - PNP BISS-transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been withdrawn. Please contact your local Sales or Distributor office for more details.All information hereunder is subject to the subsequent disclaimers

General description

PNP BISS (Breakthrough In Small Signal) transistor in a SOT223 plastic package.
NPN complement: BDL31.

Features

  • High current (max. 5 A)
  • Low voltage (max. 10 V)
  • Low collector-emitter saturation voltage ensures reduced power consumption.


Applications

  • Battery powered units where high current and low power consumption are important.