NXP Semiconductors


Select site:

English

BF1101; BF1101R; BF1101WR

Parametric Search

Datasheet

BF1101; BF1101R; BF1101WR
(Product Specification)
14-May-99, 16 pages, 135 kB

Download all documentation

General description

Enhancement type N-channel field-effect transistor with source and substrate interconnected. Integrated diodes between gates and source protect against excessive input voltage surges. The BF1101, BF1101R and BF1101WR are encapsulated in the SOT143B, SOT143R and SOT343R plastic packages respectively.

Features

  • Short channel transistor with high forward transfer admittance to input capacitance ratio
  • Low noise gain controlled amplifier up to 1 GHz
  • Partly internal self-biasing circuit to ensure good cross-modulation performance during AGC and good DC stabilization.


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BF11019340 541 10215Volume productionSOT143B
(SOT4)
Tape reel smdStandard MarkingBF1101
week 47, 2002
BF1101R9340 541 20215Volume productionSOT143R
(SC-61B)
Tape reel smdStandard MarkingBF1101R
week 47, 2002
BF1101WRBF1101WR T/R9340 541 30115Volume productionSOT343R
(CMPAK-4)
Tape reel smdStandard MarkingBF1101WR
week 52, 2003
BF1101WR9340 541 30135Volume productionSOT343R
(CMPAK-4)
Tape reel smdStandard MarkingBF1101WR
week 52, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BF11019340 541  10215        Order samples
BF1101R9340 541  20215        Order samples
BF1101WR9340 541  30115  0.1700NAFUTURE ELECTRONICS- NORTH AMER23,40010/8/2008 Buy online Order samples
BF1101WR9340 541  30135       not available

Applications

  • VHF and UHF applications with 3 to 7 V supply voltage, such as television tuners and professional communications equipment.



Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Parametrics/similar products

Type numberPackageREMARKSVDS(V)ID(mA)NOISE
FIGURE
MAX(dB)
–V(P)GS
MAX(V)
YFS
MIN(mS)
CIS
TYP(pF)
NoteIDSS MIN - MAX(mA)COS TYP(pF)
BF1101SOT143B
(SOT4)
VHF and UHF7301.7@800MHz1252.2Partly internal bias8 to 161.2
BF1101RSOT143R
(SC-61B)
VHF and UHF7301.7@800MHz1252.2Partly internal bias8 to 161.2
BF1101WRSOT343R
(CMPAK-4)
VHF and UHF7301.7@800MHz1252.2Partly internal bias8 to 161.2

Similar products

BF1101; BF1101R; BF1101WR links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.