NXP Semiconductors


Select site:

English

BF1105; BF1105R; BF1105WR

Parametric Search

Datasheet

BF1105; BF1105R; BF1105WR
(Product Specification)
02-Dec-97, 16 pages, 119 kB

Download all documentation

General description

Enhancement type N-channel field-effect transistor with source and substrate interconnected. Integrated diodes between gates and source protect against excessive input voltage surges. The BF1105, BF1105R and BF1105WR are encapsulated in the SOT143B, SOT143R and SOT343R plastic packages respectively.

Features

  • Short channel transistor with high forward transfer admittance to input capacitance ratio
  • Low noise gain controlled amplifier up to 1 GHz.
  • Internal self-biasing circuit to ensure good cross-modulation performance during AGC and good DC stabilization.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BF11059340 541 50215Volume productionSOT143BTape reel smdStandard MarkingBF1105
week 47, 2002
BF1105R9340 503 30215Volume productionSOT143BTape reel smdStandard MarkingBF1105R
week 47, 2002
BF1105WRBF1105WR T/R9340 503 20115Volume productionSOT143BTape reel smdStandard MarkingBF1105WR
week 52, 2002
BF1105WR9340 503 20135Volume productionSOT143BReel Pack, SMD, LargeStandard MarkingBF1105WR
week 52, 2002

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BF11059340 541  50215        Order samples
BF1105R9340 503  30215        Order samples
BF1105WR9340 503  20115  0.1700NAAVNET ELECTRONICS MARKETING3,0009/5/2008 Buy online Order samples
BF1105WR9340 503  20135       not available

Applications

  • VHF and UHF applications with 5 V supply voltage, such as television tuners and professional communications equipment.


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Parametrics/similar products

Type numberPackageREMARKSVDS(V)ID(mA)NOISE
FIGURE
MAX(dB)
–V(P)GS
MAX(V)
YFS
MIN(mS)
CIS
TYP(pF)
NoteIDSS MIN - MAX(mA)COS TYP(pF)
BF1105SOT143B
VHF and UHF 7 30 1.7@800MHz 1.2 25 2.2 Fully internal bias 8 to 16 1.2
BF1105RSOT143B
VHF and UHF 7 30 1.7@800MHz 1.2 25 2.2 Fully internal bias 8 to 16 1.2
BF1105WRSOT143B
VHF and UHF 7 30 1.7@800MHz 1.2 25 2.2 Fully internal bias 8 to 16 1.2

Similar products

BF1105; BF1105R; BF1105WR links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.