The BF1107 is a depletion type field-effect transistor in a SOT23 package. The low loss and high isolation capabilities of this MOSFET provide excellent RF switching functions. Integrated diodes between gate and source and between gate and drain protect against excessive input voltage surges. Drain and source are interchangeable.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BF1107 | BF1107,215 | 9340 551 57215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BF1107 | BF1107,235 | 9340 551 57235 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BF1107/A2 | BF1107/A2,215 | 9340 631 27215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BF1107 | BF1107,215 | BF1107 |
| week 34, 2003 | ||||
| BF1107 | BF1107,235 | BF1107 |
| week 34, 2003 | ||||
| BF1107/A2 | BF1107/A2,215 | BF1107_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BF1107 | 9340 551 57215 | BF1107,215 | ASIA | SACL - Hong Kong/China | yes | 3000 | 03/19/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| BF1107 | 9340 551 57235 | BF1107,235 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | not available | ||
| BF1107/A2 | 9340 631 27215 | BF1107/A2,215 | Order samples |
| Type number | Package | VDS(V) | ID(mA) | MODE | RDS(on) MAX(Ohm) | IGSS max(nA) | VSG max(V) | S21(ON) max(dB) | S21(OFF) max(dB) | [S21(On)]2 max | [S21(Off)]2 min |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BF1107 | SOT23
(TO-236AB) | 3 | 10 | depl. | 20 | 100 | 7 | 2.5 | 30 | 2.5 | 30 |
| BF1107/A2 | SOT23
(TO-236AB) | 3 | 10 | depl. | 20 | 100 | 7 | 2.5 | 30 | 2.5 | 30 |
Similar products
BF1107
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.