NXP Semiconductors


Select site:

English

BF1108;BF1108R

Parametric Search

Datasheet

BF1108;BF1108R
(Product Specification)
29-May-08, 10 pages, 65 kB

Download all documentation

General description

These switches are a combination of a depletion type Field-Effect Transistor (FET) and a band-switching diode in an SOT143B (BF1108) or SOT143R (BF1108R) package. The low loss and high isolation capabilities of these devices provide excellent RF switching functions. The gate of the MOSFET can be isolated from ground with the diode, resulting in low losses. Integrated diodes between gate and source and between gate and drain protect against excessive input voltage surges.

CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Specially designed for low loss RF switching up to 1 GHz

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BF11089340 556 11215Volume productionSOT143BTape reel smdStandard MarkingBF1108
week 47, 2002
BF1108RBF1108R T/R9340 556 41215Volume productionSOT143R
(SC-61B)
Tape reel smdStandard MarkingBF1108R
week 47, 2002
BF1108R9340 556 41235Volume productionSOT143R
(SC-61B)
Tape reel smdStandard MarkingBF1108R
week 47, 2002

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BF11089340 556  11215        Order samples
BF1108R9340 556  41215  0.3600NAAVNET ELECTRONICS MARKETING3,0009/2/2008 Buy online Order samples
   NADIGI-KEY CORPORATION3,0009/3/2008 Buy online  
   NADIGI-KEY CORPORATION1,0489/3/2008 Buy online  
BF1108R9340 556  41235       not available

Applications

  • Various RF switching applications such as:
    • Passive loop through for VCR tuner
    • Transceiver switching

Parametrics/similar products

Type numberPackageVDS(V)ID(mA)MODERDS(on)
MAX(Ohm)
IGSS max(nA)VSG max(V)S21(ON) max(dB)S21(OFF) max(dB)[S21(On)]2 max[S21(Off)]2 min
BF1108SOT143B
3 10 depl. 20 100 7 3 30 3 30
BF1108RSOT143R
(SC-61B)
3 10 depl. 20 100 7 3 30 3 30

Similar products

BF1108;BF1108R links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.