Enhancement type N-channel field-effect transistor with source and substrate interconnected. Integrated diodes between gates and source protect against excessive input voltage surges. The BF1201, BF1201R and BF1201WR are encapsulated in the SOT143B, SOT143R and SOT343R plastic packages respectively.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BF1201 | BF1201,215 | 9340 559 59215 | Volume production | SOT143 | Reel Pack, SMD, Low Profile | Standard Marking | |
| BF1201R | BF1201R,215 | 9340 559 60215 | Volume production | SOT143 | Reel Pack, SMD, Low Profile | Standard Marking | |
| BF1201WR | BF1201WR,115 | 9340 559 61115 | Volume production | SOT343R
(CMPAK-4) | Tape reel smd | Standard Marking | |
| BF1201WR | BF1201WR,135 | 9340 559 61135 | Volume production | SOT343R
(CMPAK-4) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BF1201 | BF1201,215 | BF1201 |
| week 47, 2002 | ||||
| BF1201R | BF1201R,215 | BF1201R |
| week 47, 2002 | ||||
| BF1201WR | BF1201WR,115 | BF1201WR |
| week 52, 2003 | ||||
| BF1201WR | BF1201WR,135 | BF1201WR |
| week 52, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BF1201 | 9340 559 59215 | BF1201,215 | Order samples | |||||||
| BF1201R | 9340 559 60215 | BF1201R,215 | Order samples | |||||||
| BF1201WR | 9340 559 61115 | BF1201WR,115 | 0.1900 | NA | MOUSER ELECTRONICS | 45 | 11/21/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 45 | 11/21/2009 | Buy online | ||||||
| BF1201WR | 9340 559 61135 | BF1201WR,135 | not available |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
| Type number | Package | REMARKS | VDS(V) | ID(mA) | NOISE FIGURE MAX(dB) | V(P)GS MAX(V) | YFS MIN(mS) | CIS TYP(pF) | Note | IDSS MIN - MAX(mA) | COS TYP(pF) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BF1201 | SOT143
| VHF and UHF | 10 | 30 | 1.9@800MHz | 1 | 23 | 2.6 | Partly internal bias | 11 to 19 | 0.9 |
| BF1201R | SOT143
| VHF and UHF | 10 | 30 | 1.9@800MHz | 1 | 23 | 2.6 | Partly internal bias | 11 to 19 | 0.9 |
| BF1201WR | SOT343R
(CMPAK-4) | VHF and UHF | 10 | 30 | 1.9@800MHz | 1 | 23 | 2.6 | Partly internal bias | 11 to 19 | 0.9 |
Similar products
BF1201; BF1201R; BF1201WR
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.