Enhancement type N-channel field-effect transistor with source and substrate interconnected. Integrated diodes between gates and source protect against excessive input voltage surges. The BF1202, BF1202R and BF1202WR are encapsulated in the SOT143B, SOT143R and SOT343R plastic packages respectively.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BF1202 | BF1202,215 | 9340 559 56215 | Volume production | SOT143 | Reel Pack, SMD, Low Profile | Standard Marking | |
| BF1202/L | BF1202/L,215 | 9340 619 59215 | Volume production | SOT143 | Reel Pack, SMD, Low Profile | Standard Marking | |
| BF1202R | BF1202R,215 | 9340 559 57215 | Volume production | SOT143 | Reel Pack, SMD, Low Profile | Standard Marking | |
| BF1202WR | BF1202WR,115 | 9340 559 58115 | Volume production | SOT343R
(CMPAK-4) | Tape reel smd | Standard Marking | |
| BF1202WR | BF1202WR,135 | 9340 559 58135 | Volume production | SOT343R
(CMPAK-4) | Tape reel smd | Standard Marking | |
| BF1202WR/L | BF1202WR/L,135 | 9340 615 89135 | Volume production | SOT343R
(CMPAK-4) | Tape reel smd | Standard Marking |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BF1202 | 9340 559 56215 | BF1202,215 | Order samples | |||||||
| BF1202/L | 9340 619 59215 | BF1202/L,215 | not available | |||||||
| BF1202R | 9340 559 57215 | BF1202R,215 | Order samples | |||||||
| BF1202WR | 9340 559 58115 | BF1202WR,115 | 0.1900 | NA | MOUSER ELECTRONICS | 2,880 | 11/21/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,880 | 11/21/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 5,921 | 11/22/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 3000 | 11/21/2009 | Buy online | |||||
| BF1202WR | 9340 559 58135 | BF1202WR,135 | not available | |||||||
| BF1202WR/L | 9340 615 89135 | BF1202WR/L,135 | not available |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
| Type number | Package | REMARKS | VDS(V) | ID(mA) | NOISE FIGURE MAX(dB) | V(P)GS MAX(V) | YFS MIN(mS) | CIS TYP(pF) | Note | IDSS MIN - MAX(mA) | COS TYP(pF) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BF1202 | SOT143
| VHF and UHF | 10 | 30 | 1.1@800MHz | 1 | 25 | 1.7 | Partly internal bias | 8 to 16 | 0.85 |
| BF1202/L | SOT143
| VHF and UHF | 10 | 30 | 1.1@800MHz | 1 | 25 | 1.7 | Partly internal bias | 8 to 16 | 0.85 |
| BF1202R | SOT143
| VHF and UHF | 10 | 30 | 1.1@800MHz | 1 | 25 | 1.7 | Partly internal bias | 8 to 16 | 0.85 |
| BF1202WR | SOT343R
(CMPAK-4) | UHF | 10 | 30 | 1.1@800MHz | 1 | 25 | 1.7 | Partly internal bias | 8 to 16 | 0.85 |
| BF1202WR/L | SOT343R
(CMPAK-4) | UHF | 10 | 30 | 1.1@800MHz | 1 | 25 | 1.7 | Partly internal bias | 8 to 16 | 0.85 |
Similar products
BF1202; BF1202R; BF1202WR
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.