NXP Semiconductors


Select site:

English

Datasheet

BF1203
(Product Specification)
25-Apr-01, 20 pages, 167 kB

Download all documentation

BF1203 - Dual N-channel dual gate MOS-FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The BF1203 is a combination of two different dual gate MOS-FET amplifiers with shared source and gate 2 leads. The source and substrate are interconnected. Internal bias circuits enable DC stabilization and a very good cross-modulation performance during AGC. Integrated diodes between the gates and source protect against excessive input voltage surges. The transistor is encapsulated in a SOT363 micro-miniature plastic package.

Features

  • Two low noise gain controlled amplifiers in a single package
  • Superior cross-modulation performance during AGC
  • High forward transfer admittance
  • High forward transfer admittance to input capacitance ratio.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BF1203BF1203,1159340 563 33115Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BF1203BF1203,115BF1203
week 23, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BF12039340 563 33115  BF1203,115  ASIASACL - Hong Kong/Chinayes300011/21/2009Buy onlineOrder samples

Applications

  • Gain controlled low noise amplifiers for VHF and UHF applications with 3 to 9 V supply voltage, such as digital and analog television tuners and professional communications equipment.



Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Design support

Support Documents

Parametrics/similar products

Type numberPackageREMARKSVDS(V)ID(mA)NOISE
FIGURE
MAX(dB)
–V(P)GS
MAX(V)
YFS
MIN(mS)
CIS
TYP(pF)
NoteIDSS MIN - MAX(mA)COS TYP(pF)
BF1203SOT363
(SC-88)
VHF and UHF10301.9@800MHz1232.6Partly internal bias11 to190.9


Similar products
BF1203 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.