NXP Semiconductors


Select site:

English

Datasheet

BF1204
(Product Specification)
25-Apr-01, 12 pages, 110 kB

Download all documentation

BF1204 - Dual N-channel dual gate MOS-FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The BF1204 is a combination of two equal dual gate MOS-FET amplifiers with shared source and gate 2 leads. The source and substrate are interconnected. Internal bias circuits enable DC stabilization and a very good cross-modulation performance during AGC. Integrated diodes between the gates and source protect against excessive input voltage surges. The transistor has a SOT363 micro-miniature plastic package.

Features

  • Two low noise gain controlled amplifiers in a single package
  • Superior cross-modulation performance during AGC
  • High forward transfer admittance
  • High forward transfer admittance to input capacitance ratio.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BF1204BF1204,1159340 563 34115Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking
BF1204BF1204,1359340 563 34135Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BF1204BF1204,115BF1204
week 23, 2003
BF1204BF1204,135BF1204
week 23, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BF12049340 563 34115  BF1204,115  0.3100NAMOUSER ELECTRONICS2,996 11/21/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,996 11/21/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/21/2009Buy online 
BF12049340 563 34135  BF1204,135        not available

Applications

  • Gain controlled low noise amplifiers for VHF and UHF applications with 3 to 9 V supply voltage, such as digital and analog television tuners and professional communications equipment.



Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Design support

Support Documents

Parametrics/similar products

Type numberPackageREMARKSVDS(V)ID(mA)NOISE
FIGURE
MAX(dB)
–V(P)GS
MAX(V)
YFS
MIN(mS)
CIS
TYP(pF)
NoteIDSS MIN - MAX(mA)COS TYP(pF)
BF1204SOT363
(SC-88)
VHF and UHF10301.1@800MHz1251.7Partly internal bias8 to 160.85


Similar products
BF1204 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.