The BF1208D is a combination of two dual gate MOSFET amplifiers with shared source and gate2 leads and an integrated switch. The integrated switch is operated by the gate1 bias of amplifier B.
The source and substrate are interconnected. Internal bias circuits enable DC stabilization and a very good cross modulation performance during Automatic Gain Control (AGC). Integrated diodes between the gates and source protect against excessive input voltage surges. The transistor has a SOT666 micro-miniature plastic package.
CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken
during transport and handling.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BF1208D | BF1208D,115 | 9340 609 01115 | Volume production | SOT666
(SS-Mini) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BF1208D | BF1208D,115 | BF1208D |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BF1208D | 9340 609 01115 | BF1208D,115 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples | ||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
| Type number | Package | VDS(V) | ID(mA) | IDSS MIN - MAX(mA) |
|---|---|---|---|---|
| BF1208D | SOT666
(SS-Mini) | 6 | 30 | 100 (max) |
Similar products
BF1208D
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.