N-channel symmetrical silicon junction field-effect transistors in a SOT23 package.
This device is sensitive to electrostatic discharge (ESD). Therefore care should be taken during transport and handling.
| Type number | Package | YFS(ms) | V(P)GS(V) | VDS(V) | CRS(pF) | KIND | IG(mA) | IDSS MIN - MAX(mA) |
|---|---|---|---|---|---|---|---|---|
| BF545A | SOT23
(TO-236AB) | 3 to 6.5 | 0.4 to7.5 | 30 | 0.8 | DC, LF and HF amplifiers | 10 | 2 to 6.5 |
| BF545B | SOT23
(TO-236AB) | 3 to 6.5 | 0.4 to7.5 | 30 | 0.8 | DC, LF and HF amplifiers | 10 | 6 to 15 |
| BF545C | SOT23
(TO-236AB) | 3 to 6.5 | 0.4 to7.5 | 30 | 0.8 | DC, LF and HF amplifiers | 10 | 12 to 25 |
Similar products
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
| Type number | Ordering code(12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| BF545A | 933912900215 | BF545A,215 | NA | MOUSER ELECTRONICS | 8,990 | 00 | 9/4/2010 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 8,990 | 00 | 9/4/2010 | Buy online | ||||
| NA | AVNET ELECTRONICS MARKETING | 250 | 00 | 9/3/2010 | Buy online | ||||
| NA | RFMW, LTD | 3,000 | 00 | 9/5/2010 | Buy online | ||||
| JAPAN | CHIP ONE STOP | yes | 00 | 08/27/2010 | Buy online | ||||
| BF545B | 933912910215 | BF545B,215 | NA | NEWARK | 2,069 | 00 | 9/3/2010 | Buy online | Order samples |
| EU | FARNELL | 3,511 | 00 | 9/5/2010 | Buy online | ||||
| JAPAN | CHIP ONE STOP | no | 00 | 08/27/2010 | Buy online | ||||
| BF545C/C | 934063138215 | BF545C/C,215 | Order samples | ||||||
| BF545C | 933912920215 | BF545C,215 | NA | MOUSER ELECTRONICS | 9,000 | 00 | 9/4/2010 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 57,000 | 00 | 9/4/2010 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 59,703 | 00 | 9/4/2010 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 9,000 | 00 | 9/4/2010 | Buy online | ||||
| NA | FUTURE ELECTRONICS | 6,292 | 00 | 9/4/2010 | Buy online | ||||
| NA | RFMW, LTD | 3,000 | 00 | 9/5/2010 | Buy online | ||||
| NA | WPG AMERICAS INC. | 3,000 | 00 | 9/2/2010 | Buy online | ||||
| JAPAN | CHIP ONE STOP | yes | 00 | 08/27/2010 | Buy online |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BF545A | BF545A,215 | 9339 129 00215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BF545B | BF545B,215 | 9339 129 10215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BF545C/C | BF545C/C,215 | 9340 631 38215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BF545C | BF545C,215 | 9339 129 20215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BF545A | BF545A,215 | BF545A |
| week 6, 2005 | NA | |||
| BF545B | BF545B,215 | BF545B |
| week 6, 2005 | NA | |||
| BF545C/C | BF545C/C,215 | BF545C/C |
| Always Pb-free | NA | |||
| BF545C | BF545C,215 | BF545C |
| week 6, 2005 | NA |