N-channel symmetrical silicon junction field-effect transistors in a SOT23 package.
This device is sensitive to electrostatic discharge (ESD). Therefore care should be taken during transport and handling.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BF556A | BF556A,215 | 9340 214 70215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BF556A | BF556A,235 | 9340 214 70235 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BF556B | BF556B,215 | 9340 214 80215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BF556C | BF556C,215 | 9340 214 90215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BF556A | BF556A,215 | BF556A |
| week 34, 2003 | ||||
| BF556A | BF556A,235 | BF556A |
| week 34, 2003 | ||||
| BF556B | BF556B,215 | BF556B |
| week 34, 2003 | ||||
| BF556C | BF556C,215 | BF556C |
| week 34, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BF556A | 9340 214 70215 | BF556A,215 | 0.2600 | NA | ARROW ELECTRONICS | 215 | 2/8/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | yes | 02/09/2010 | Buy online | ||||||
| BF556A | 9340 214 70235 | BF556A,235 | NA | ARROW ELECTRONICS | 215 | 2/8/2010 | Buy online | not available | ||
| JAPAN | CHIP ONE STOP | no | 02/09/2010 | Buy online | ||||||
| BF556B | 9340 214 80215 | BF556B,215 | 0.2600 | NA | ARROW ELECTRONICS | 215 | 2/8/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | yes | 02/09/2010 | Buy online | ||||||
| BF556C | 9340 214 90215 | BF556C,215 | 0.2600 | NA | ARROW ELECTRONICS | 215 | 2/8/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | yes | 02/09/2010 | Buy online |
| Type number | Package | VDS(V) | KIND | V(P)GS(V) | YFS(ms) | CRS(pF) | IG(mA) | IDSS MIN - MAX(mA) |
|---|---|---|---|---|---|---|---|---|
| BF556A | SOT23
(TO-236AB) | 30 | DC, LF and HF amplifiers | 0.5 to 7.5 | 4.5 | 0.8 | 10 | 3 to 7 |
| BF556B | SOT23
(TO-236AB) | 30 | DC, LF and HF amplifiers | 0.5 to 7.5 | 4.5 | 0.8 | 10 | 6 to 13 |
| BF556C | SOT23
(TO-236AB) | 30 | DC, LF and HF amplifiers | 0.5 to 7.5 | 0.5 | 0.8 | 10 | 11 to 18 |
Similar products
BF556A; BF556B; BF556C
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.