NXP Semiconductors


Select site:

English

BF620; BF622

Selection guide

Datasheet

BF620; BF622
(Product Specification)
14-Dec-04, 10 pages, 125 kB

Download all documentation

BF620; BF622 - NPN high-voltage transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN high-voltage transistor in a SOT89 plastic package.
PNP complements: BF621 and BF623.

Features

  • Low current (max. 50 mA)
  • High voltage (max. 300 V).

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BF620BF620,1159336 592 60115Volume productionSOT89Tape reel smdStandard Marking
BF622BF622,1159333 878 60115Volume productionSOT89Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BF620BF620,115BF620
week 28, 2003
BF622BF622,115BF622
week 28, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BF6209336 592 60115  BF620,115  0.2500NAMOUSER ELECTRONICS123 11/21/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS123 11/21/2009Buy online 
    NAFUTURE ELECTRONICS500 11/22/2009Buy online 
BF6229333 878 60115  BF622,115  0.2500ASIAWPI10,000100011/20/2009Buy onlineOrder samples

Applications

  • Video output stages.

Block diagrams/pinning

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)Complement
BF620SOT89
50>5060NPN503001250BF621
BF622SOT89
50>5060NPN502501250BF623


Similar products
BF620; BF622 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.