NXP Semiconductors


Select site:

English

BF621; BF623

Selection guide

Datasheet

BF621; BF623
(Product Specification)
14-Dec-04, 10 pages, 70 kB

Download all documentation

General description

PNP high-voltage transistor in a SOT89 plastic package.
NPN complements: BF620 and BF622.

Features

  • Low current (max. 50 mA)
  • High voltage (max. 300 V).

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BF621BF621 T/R9336 592 70115Volume productionSOT89
(MPT3; UPAK)
Tape reel smdStandard MarkingBF621
week 28, 2003
BF623BF623 T/R9333 878 70115Volume productionSOT89
(MPT3; UPAK)
Tape reel smdStandard MarkingBF623
week 28, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BF6219336 592  70115  0.2500      Order samples
BF6239333 878  70115  0.2500      Order samples

Applications

  • Video output stages.

Block diagrams/pinning

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)Complement
BF621SOT89
(MPT3; UPAK)
50>5060PNP503001250BF620
BF623SOT89
(MPT3; UPAK)
50>5060PNP502501250BF622

Similar products

BF621; BF623 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.