NXP Semiconductors


Select site:

English

BF904A_AR_AWR_N

Selection guide

Datasheet

(Product Specification)
v.4, 19-Nov-07, 15 pages, 303 kB

Download all documentation

N-channel dual gate MOS-FETs

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Enhancement type field-effect transistors. The transistors consist of an amplifier MOS-FET with source and substrate interconnected and an internal bias circuit to ensure good cross-modulation performance during AGC. The BF904A, BF904AR and BF904AWR are encapsulated in the SOT143B, SOT143R and SOT343R plastic packages respectively.

Features

  • Specially designed for use at 5 V supply voltage
  • Short channel transistor with high transfer admittance to input capacitance ratio
  • Low noise gain controlled amplifier up to 1 GHz
  • Superior cross-modulation performance during AGC.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BF904ABF904A,2159340 551 34215Volume productionSOT143B
(SOT4)
Tape reel smdStandard Marking
BF904ARBF904AR,2159340 551 35215Volume productionSOT143R
(SC-61B)
Tape reel smdStandard Marking
BF904AWRBF904AWR,1159340 551 36115Volume productionSOT343R
(CMPAK-4)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
BF904ABF904A,215BF904A
week 47, 2002
BF904ARBF904AR,215BF904AR
week 47, 2002
BF904AWRBF904AWR,115BF904AWR
week 52, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BF904A9340 551 34215  BF904A,215  JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
BF904AR9340 551 35215  BF904AR,215  JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
BF904AWR9340 551 36115  BF904AWR,115  0.1800NAARROW ELECTRONICS115 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 

Applications

  • VHF and UHF applications with 3 to 7 V supply voltage such as television tuners and professional communications equipment.


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageREMARKSVDS(V)ID(mA)NOISE
FIGURE
MAX(dB)
–V(P)GS
MAX(V)
YFS
MIN(mS)
CIS
TYP(pF)
NoteIDSS MIN - MAX(mA)COS TYP(pF)
BF904ASOT143B
(SOT4)
VHF and UHF7302@800MHz1222.2Partly internal bias8 to 131.3
BF904ARSOT143R
(SC-61B)
VHF and UHF7302@800MHz1222.2Partly internal bias8 to 131.3
BF904AWRSOT343R
(CMPAK-4)
VHF and UHF7302@800MHz1222.2Partly internal bias8 to 131.3


Similar products
BF904A_AR_AWR_N links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.