NXP Semiconductors


Select site:

English

Datasheet

BF908WR
(Preliminary Specification)
25-Apr-95, 7 pages, 70 kB

Download all documentation

General description

Depletion type field effect transistor in a plastic microminiature SOT343R package. The transistor is protected against excessive input voltage surges by integrated back-to-back diodes between gates and source.

Features

  • High forward transfer admittance
  • Short channel transistor with high forward transfer admittance to input capacitance ratio
  • Low noise gain controlled amplifier up to 1 GHz.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BF908WRBF908WR T/R9340 314 70115Volume productionSOT343R
(CMPAK-4)
Tape reel smdStandard MarkingBF908WR
week 52, 2002

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BF908WR9340 314  70115  0.1800NAAVNET ELECTRONICS MARKETING3,0009/2/2008 Buy online Order samples
   NADIGI-KEY CORPORATION9,0009/3/2008 Buy online  
   NADIGI-KEY CORPORATION1,9509/3/2008 Buy online  
   NAFUTURE ELECTRONICS1,8009/2/2008 Buy online  
   NAMOUSER ELECTRONICS2,6399/3/2008 Buy online  

Applications

  • VHF and UHF applications with 12 V supply voltage, such as television tuners and professional communications equipment.


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Parametrics/similar products

Type numberPackageREMARKSVDS(V)ID(mA)NOISE
FIGURE
MAX(dB)
–V(P)GS
MAX(V)
YFS
MIN(mS)
CIS
TYP(pF)
IDSS
MIN.(mA)
NoteIDSS MIN - MAX(mA)COS TYP(pF)
BF908WRSOT343R
(CMPAK-4)
VHF and UHF 12 40 1.5@800MHz 2 36 3.1 1.7 With external bias 3 to 27 1.7

Similar products

BF908WR links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.