NXP Semiconductors


Select site:

English

Datasheet

BF909WR
(Product Specification)
05-Sep-97, 12 pages, 133 kB

Download all documentation

General description

Enhancement type field-effect transistor in a plastic microminiature SOT343R package. The transistor consists of an amplifier MOS-FET with source and substrate interconnected and an internal bias circuit to ensure good cross-modulation performance during AGC.

Features

  • Specially designed for use at 5 V supply voltage
  • Short channel transistor with high forward transfer admittance to input capacitance ratio
  • Low noise gain controlled amplifier up to 1 GHz
  • Superior cross-modulation performance during AGC.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BF909WRBF909WR T/R9340 288 70115Volume productionSOT343R
(CMPAK-4)
Tape reel smdStandard MarkingBF909WR
week 52, 2002
BF909WR9340 288 70135Volume productionSOT343R
(CMPAK-4)
Tape reel smdStandard MarkingBF909WR
week 52, 2002

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BF909WR9340 288  70115  0.1800      Order samples
BF909WR9340 288  70135       not available

Applications

  • VHF and UHF applications with 3 to 7 V supply voltage such as television tuners and professional communications equipment.


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Parametrics/similar products

Type numberPackageREMARKSVDS(V)ID(mA)NOISE
FIGURE
MAX(dB)
–V(P)GS
MAX(V)
YFS
MIN(mS)
CIS
TYP(pF)
IDSS
MIN.(mA)
NoteIDSS MIN - MAX(mA)COS TYP(pF)
BF909WRSOT343R
(CMPAK-4)
VHF and UHF 7 40 2@800MHz 1 36 3.6 2.3 Partly internal bias 12 to 20 2.3

Similar products

BF909WR links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.