Depletion type field-effect transistor in a plastic micro-miniature SOT143B package with source and substrate interconnected.
The transistor is protected against excessive input voltage surges by integrated back-to-back diodes between gates and source.
CAUTION
The device is supplied in an antistatic package.
The gate-source input must be protected against static
discharge during transport or handling.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BF992 | BF992,215 | 9336 150 00215 | Volume production | SOT143 | Reel Pack, SMD, Low Profile | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BF992 | BF992,215 | BF992 |
| week 47, 2002 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BF992 | 9336 150 00215 | BF992,215 | 0.2700 | NA | DIGI-KEY CORPORATION | 6,362 | 11/6/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 1,642 | 11/6/2009 | Buy online |
| Type number | Package | REMARKS | VDS(V) | ID(mA) | NOISE FIGURE MAX(dB) | V(P)GS MAX(V) | YFS MIN(mS) | CIS TYP(pF) | IDSS MIN.(mA) | Note | COS TYP(pF) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BF992 | SOT143
| VHF | 20 | 40 | 1.2@800MHz | 1.3 | 20 | 4 | 2 | With external bias | 2 |