NPN planar epitaxial transistor in a plastic SOT223 envelope, intended for wideband amplifier applications. The device features a high gain and excellent output voltage capabilities.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BFG198 | BFG198,115 | 9339 199 30115 | Volume production | SOT223
(SC-73) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BFG198 | BFG198,115 | BFG198 |
| week 34, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BFG198 | 9339 199 30115 | BFG198,115 | 0.5100 | NA | ARROW ELECTRONICS | 115 | 2/8/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | yes | 02/09/2010 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 1000 | 02/09/2010 | Buy online |
It is primarily intended for use in MATV and microwave amplifiers, such as aerial amplifiers, radar systems, oscilloscopes, spectrum analyzers, etc.
Related applications
Transceiver board
Support Documents
Support Models
| Type number | Package | VCE(V) | IC(mA) | POLARITY | PTOT(mW) | fT(GHz) | GUM(dB) | @f(MHz) | VO ²(mV) | @IC(mA) | GUM @f1(dB) | GUM @f2(dB) | @f1 | @f2 | Vo | VCEO max(V) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BFG198 | SOT223
(SC-73) | 8 | 100 | NPN | 1000 | 8 | 18 | 500 | 700 | 70 | 18 | 15 | 500 | 800 | 700 | 10 |
Similar products
BFG198
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.