NXP Semiconductors


Select site:

English

BFG25A/X

Selection guide

Datasheet

BFG25A/X
(Product Specification)
29-Nov-07, 12 pages, 283 kB

Download all documentation

BFG25A/X - NPN 5 GHz wideband transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN silicon wideband transistor in a four-lead dual emitter SOT143B plastic package (cross emitter).

Features

  • Low current consumption (100 uA to 1 mA)
  • Low noise figure
  • Gold metallization ensures excellent reliability.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BFG25A/XBFG25A/X,2159340 085 90215Volume productionSOT143Reel Pack, SMD, Low ProfileStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BFG25A/XBFG25A/X,215BFG25A_X
week 47, 2002

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BFG25A/X9340 085 90215  BFG25A/X,215  0.3000      Order samples

Applications

  • RF low power amplifiers, such as pocket telephones, paging systems, with signal frequencies up to 2 GHz.

Parametrics/similar products

Type numberPackageIC(mA)NOISE
FIGURE
MAX(dB)
POLARITYPTOT(mW)fT(GHz)GUM(dB)@f(MHz)GUM @f1(dB)@f1VCEO max(V)Frequency(MHz)
BFG25A/XSOT143
6.51.8@f1NPN32518100018100051.8


Similar products
BFG25A/X links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.