NXP Semiconductors


Select site:

English

BFG310/XR

Selection guide

Datasheet

BFG310/XR
(Product Specification)
02-Feb-05, 12 pages, 75 kB

Download all documentation

BFG310/XR - NPN 14 GHz wideband transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN silicon planar epitaxial transistor in a 4-pin dual-emitter SOT143R plastic package.

Features

  • High power gain
  • Low noise figure
  • High transition frequency
  • Gold metallization ensures excellent reliability

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BFG310/XRBFG310/XR,2159340 579 38215Volume productionSOT143Reel Pack, SMD, Low ProfileStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BFG310/XRBFG310/XR,215BFG310_XR
week 47, 2002

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BFG310/XR9340 579 38215  BFG310/XR,215  0.2200NADIGI-KEY CORPORATION5,608 11/20/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING3,000 11/19/2009Buy online 

Applications

  • Intended for Radio Frequency (RF) front end applications in the GHz range, such as:
    • analog and digital cellular telephones
    • cordless telephones (Cordless Telephone (CT), Personal Communication Network (PCN), Digital Enhanced Cordless Telecommunications (DECT), etc.)
    • radar detectors
    • pagers
    • Satellite Antenna TeleVision (SATV) tuners
    • repeater amplifiers in fiber-optic systems

Parametrics/similar products

Type numberPackageVCE(V)IC(mA)NOISE
FIGURE
MAX(dB)
PL(W)POLARITYPTOT(mW)fT(GHz)ITO(dBm)@IC(mA)Gain
@1.9 Ghz(dB)
@f1VCEO max(V)
BFG310/XRSOT143
3101.1@f11.8@1.8GhzNPN60148518@f110006


Similar products
BFG310/XR links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.