NXP Semiconductors


Select site:

English

BFG540; BFG540/X; BFG540/XR

Selection guide

Datasheet

BFG540; BFG540/X; BFG540/XR
(Product Specification)
29-Nov-07, 14 pages, 312 kB

Download all documentation

BFG540; BFG540/X; BFG540/XR - NPN 9 GHz wideband transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN silicon planar epitaxial transistors, intended for wideband applications in the GHz range, such as analog and digital cellular telephones, cordless telephones (CT1, CT2, DECT, etc.), radar detectors, satellite TV tuners (SATV), MATV/CATV amplifiers and repeater amplifiers in fibre-optical systems.

The transistors are mounted in plastic SOT143B and SOT143R packages.

Features

  • High power gain
  • Low noise figure
  • High transition frequency
  • Gold metallization ensures excellent reliability.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BFG540BFG540,2159340 188 40215Volume productionSOT143Reel Pack, SMD, Low ProfileStandard Marking
BFG540/XBFG540/X,2159340 188 50215Volume productionSOT143Reel Pack, SMD, Low ProfileStandard Marking
BFG540/X/CBFG540/X/C,2159340 631 14215Volume productionSOT143Reel Pack, SMD, Low ProfileStandard Marking
BFG540/XRBFG540/XR,2159340 188 60215Volume productionSOT143Reel Pack, SMD, Low ProfileStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BFG540BFG540,215BFG540
week 47, 2002
BFG540/XBFG540/X,215BFG540_X
week 47, 2002
BFG540/X/CBFG540/X/C,215BFG540_X_C
Always Pb-free
BFG540/XRBFG540/XR,215BFG540_XR
week 47, 2002

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BFG5409340 188 40215  BFG540,215  0.3400NAMOUSER ELECTRONICS298 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS298 11/20/2009Buy online 
    ASIAWPI3,000300011/19/2009Buy online 
BFG540/X9340 188 50215  BFG540/X,215  0.3700NAMOUSER ELECTRONICS2,155 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION4,327 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2,155 11/20/2009Buy online 
    NAFUTURE ELECTRONICS2,787 11/19/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/20/2009Buy online 
    ASIAWPI3,000300011/19/2009Buy online 
BFG540/X/C9340 631 14215  BFG540/X/C,215        not available
BFG540/XR9340 188 60215  BFG540/XR,215  ASIASACL - Hong Kong/Chinayes300011/20/2009Buy onlineOrder samples

Applications


Related applications
Transceiver board

Parametrics/similar products

Type numberPackageVCE(V)IC(mA)NOISE
FIGURE
MAX(dB)
PL(W)POLARITYPTOT(mW)fT(GHz)@f(MHz)VO ²(mV)ITO(dBm)@IC(mA)GUM @f1(dB)GUM @f2(dB)@f1@f2VoVCEO max(V)Frequency(MHz)
BFG540SOT143
81202.1@f2
1.9@f1
21NPN5009900500344018119002000500152.1
BFG540/XSOT143
81202.1@f2
1.9@f1
21NPN5009900500344018119002000500152.1
BFG540/X/CSOT143
81202.1@f2
1.9@f1
21NPN5009900500344018119002000500152.1
BFG540/XRSOT143
81202.1@f2
1.9@f1
21NPN5009900500344018119002000500152.1


Similar products
BFG540; BFG540/X; BFG540/XR links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.