NPN silicon planar epitaxial transistor, intended for wideband applications in the GHz range, such as analog and digital cellular telephones, cordless telephones (CT1, CT2, DECT, etc.), radar detectors, satellite TV tuners (SATV), MATV/CATV amplifiers and repeater amplifiers in fibre-optic systems.
The transistors are mounted in a plastic SOT223 envelope.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BFG541 | BFG541,115 | 9340 188 70115 | Volume production | SOT223 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BFG541 | BFG541,115 | BFG541 |
| week 34, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BFG541 | 9340 188 70115 | BFG541,115 | 0.4800 | NA | MOUSER ELECTRONICS | 609 | 11/21/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 4,083 | 11/21/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 609 | 11/21/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 3,980 | 11/22/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 975 | 11/23/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 1000 | 11/21/2009 | Buy online |
Related applications
Transceiver board
Support Documents
Support Models
| Type number | Package | VCE(V) | IC(mA) | NOISE FIGURE MAX(dB) | PL(W) | POLARITY | PTOT(mW) | fT(GHz) | @f(MHz) | VO ²(mV) | ITO(dBm) | @IC(mA) | GUM @f1(dB) | GUM @f2(dB) | @f1 | @f2 | Vo | VCEO max(V) | Frequency(MHz) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BFG541 | SOT223
| 8 | 120 | 2.1@f2 1.9@f1 | 21 | NPN | 650 | 9 | 900 | 500 | 34 | 40 | 15 | 9 | 900 | 2000 | 500 | 15 | 2.1 |
Similar products
BFG541
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.