NPN silicon planar epitaxial transistor in a 4-pin dual-emitter SOT143B plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BFG590 | BFG590,215 | 9340 229 80215 | Volume production | SOT143 | Reel Pack, SMD, Low Profile | Standard Marking | |
| BFG590/X | BFG590/X,215 | 9340 229 90215 | Volume production | SOT143 | Reel Pack, SMD, Low Profile | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BFG590 | BFG590,215 | BFG590 |
| week 47, 2002 | ||||
| BFG590/X | BFG590/X,215 | BFG590_X |
| week 47, 2002 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BFG590 | 9340 229 80215 | BFG590,215 | 0.4800 | Order samples | ||||||
| BFG590/X | 9340 229 90215 | BFG590/X,215 | 0.5600 | ASIA | WPI | 9,000 | 3000 | 11/19/2009 | Buy online | Order samples |
Related applications
Transceiver board
Support Documents
Support Models
| Type number | Package | IC(mA) | POLARITY | PTOT(mW) | fT(GHz) | @f(MHz) | GUM @f1(dB) | GUM @f2(dB) | @f1 | @f2 | VCEO max(V) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BFG590 | SOT143
| 200 | NPN | 400 | 5 | 900 | 13 | 7.5 | 900 | 2000 | 15 |
| BFG590/X | SOT143
| 200 | NPN | 400 | 5 | 900 | 13 | 7.5 | 900 | 2000 | 15 |
Similar products
BFG590; BFG590/X
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.