NXP Semiconductors


Select site:

English

BFG67; BFG67/X; BFG67/XR

Selection guide

Datasheet

BFG67; BFG67/X; BFG67/XR
(Product Specification)
29-Nov-07, 14 pages, 287 kB

Download all documentation

BFG67; BFG67/X; BFG67/XR - NPN 8 GHz wideband transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN silicon transistor in a 4-pin, dual-emitter SOT143B plastic package. Available with in-line emitter pinning (BFG67) and cross emitter pinning (BFG67/X). Version with reverse pinning (BFG67/XR) also available on request.

Features

  • High power gain
  • Low noise figure
  • High transition frequency
  • Gold metallization ensures excellent reliability.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BFG67BFG67,2159337 796 70215Volume productionSOT143Reel Pack, SMD, Low ProfileStandard Marking
BFG67BFG67,2359337 796 70235Volume productionSOT143Reel Pack, SMD, Low Profile, LargeStandard Marking
BFG67/XBFG67/X,2159340 072 50215Volume productionSOT143Reel Pack, SMD, Low ProfileStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BFG67BFG67,215BFG67
week 47, 2002
BFG67BFG67,235BFG67
week 47, 2002
BFG67/XBFG67/X,215BFG67_X
week 47, 2002

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BFG679337 796 70215  BFG67,215  0.2000NAMOUSER ELECTRONICS2,970 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,970 11/20/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/20/2009Buy online 
    ASIAWPI3,000300011/19/2009Buy online 
BFG679337 796 70235  BFG67,235        not available
BFG67/X9340 072 50215  BFG67/X,215  0.2000NAMOUSER ELECTRONICS1,644 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,644 11/20/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/20/2009Buy online 
    ASIAWPI7111/19/2009Buy online 

Applications

Wideband applications in the GHz range, such as satellite TV tuners and portable RF communications equipment.


Related applications
Transceiver board

Parametrics/similar products

Type numberPackageIC(mA)NOISE
FIGURE
MAX(dB)
POLARITYPTOT(mW)fT(GHz)GUM(dB)@f(MHz)GUM @f1(dB)GUM @f2(dB)@f1@f2VCEO max(V)Frequency(MHz)
BFG67SOT143
501.7@f1
2.5@f2
NPN3808171000171010002000102.5
BFG67/XSOT143
501.7@f1
2.5@f2
NPN3808171000171010002000102.5


Similar products
BFG67; BFG67/X; BFG67/XR links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.