| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BFG93A | BFG93A,215 | 9338 211 40215 | Volume production | SOT143 | Reel Pack, SMD, Low Profile | Standard Marking | |
| BFG93A/X | BFG93A/X,215 | 9340 072 40215 | Volume production | SOT143 | Reel Pack, SMD, Low Profile | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BFG93A | BFG93A,215 | BFG93A |
| week 47, 2002 | ||||
| BFG93A/X | BFG93A/X,215 | BFG93A_X |
| week 47, 2002 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BFG93A | 9338 211 40215 | BFG93A,215 | 0.1600 | NA | MOUSER ELECTRONICS | 760 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 760 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 500 | 11/19/2009 | Buy online | ||||||
| BFG93A/X | 9340 072 40215 | BFG93A/X,215 | Order samples |
Wideband applications in the UHF and microwave range.
Related applications
Transceiver board
Support Documents
Support Models
| Type number | Package | IC(mA) | NOISE FIGURE MAX(dB) | POLARITY | PTOT(mW) | fT(GHz) | GUM(dB) | @f(MHz) | Socket | GUM @f1(dB) | GUM @f2(dB) | @f1 | @f2 | VCEO max(V) | Frequency(MHz) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BFG93A | SOT143
| 35 | 2.3@f2 1.7@f1 | NPN | 300 | 6 | 16 | 1000 | Mixer, buffer&VCO | 16 | 10 | 1000 | 2000 | 12 | 2.3 |
| BFG93A/X | SOT143
| 35 | 2.3@f2 1.7@f1 | NPN | 300 | 6 | 16 | 1000 | Mixer, buffer&VCO | 16 | 10 | 1000 | 2000 | 12 | 2.3 |
Similar products
BFG93A; BFG93A/X
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.